HUBBELL WIRING DEVICE-KELLEMS
Image of AFBS1R4DIV Recessed 4" Series, Cast Aluminum Box, Replacement Divider
Image of AFBS1R4DIV Recessed 4" Series, Cast Aluminum Box, Replacement Divider
Image of AFBS1R4DIV Recessed 4" Series, Cast Aluminum Box, Replacement Divider

Recessed 4" Series, Cast Aluminum Box, Replacement Divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4DIV

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box, Replacement Divider

  • Replacement Low Voltage Divider for AFBS1R4BASE Box

Product details

General

Accessory Type

Dividers

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4DIV

Color

Steel

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Slide-in

Series

Recessed Round - AFB Series

Size

4 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box Accessory

UPC

783585545363

Conductor Related

Cable Entry

None

Certifications And Compliance

Industry Standard(s)

cULus