HUBBELL WIRING DEVICE-KELLEMS
Image of AFBS1R4BLK Recessed 4" Series, Cast Aluminum Box with Black Powder Coat Cover
Image of AFBS1R4BLK Recessed 4" Series, Cast Aluminum Box with Black Powder Coat Cover
Image of AFBS1R4BLK Recessed 4" Series, Cast Aluminum Box with Black Powder Coat Cover

Recessed 4" Series, Cast Aluminum Box with Black Powder Coat Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4BLK

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box with Black Powder Coat Cover

  • Recessed 4" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.50" thick
  • Kit includes (1) AFBS1R4BASE Box, (1) AFBS1R4CVRBLK Cover

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4BLK

Color

  • Cover
  • Black Finish

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

4) 1/2", 1) 1/2"- 1"

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Series

Recessed Round - AFB Series

Size

4 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box and Cover

UPC

783585545240

Dimensions

Height

5.65 in

Conductor Related

Cable Entry

Through Top

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

195