HUBBELL WIRING DEVICE-KELLEMS
Image of AFBS1R4CVRGRY Recessed 4" Series, Cover Assembly, Gray Powder Coat Finish
Image of AFBS1R4CVRGRY Recessed 4" Series, Cover Assembly, Gray Powder Coat Finish

Recessed 4" Series, Cover Assembly, Gray Powder Coat Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4CVRGRY

Raised Access or Wood Floorboxes, Recessed 4" Series, Cover Assembly, Gray Powder Coat Finish

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • One Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4CVRGRY

Color

Gray Finish

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(2) Screw Mount

Series

Recessed Round - AFB Series

Size

4 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box Cover

UPC

783585546094

Dimensions

Length

5.5 in

Width

5.5 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514