HUBBELL WIRING DEVICE-KELLEMS
Image of S1R6PPT Recessed 6" Series, Pre-Pour Tube
Image of S1R6PPT Recessed 6" Series, Pre-Pour Tube
Image of S1R6PPT Recessed 6" Series, Pre-Pour Tube

Recessed 6" Series, Pre-Pour Tube

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6PPT

Fire Rated Poke Throughs, Recessed 6" Series, Pre-Pour Tube

  • For Use in Poured Concrete
  • 6" Diameter
  • Single Use
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Pre-pour Tube

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6PPT

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Accessories

UPC

783585443553

Logistics

Carton Quantity

6

Pallet Quantity

126