HUBBELL WIRING DEVICE-KELLEMS
Image of S1R8PPT Recessed 8" Series, Pre-Pour Tube
Image of S1R8PPT Recessed 8" Series, Pre-Pour Tube

Recessed 8" Series, Pre-Pour Tube

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PPT

Fire Rated Poke Throughs, Recessed 8" Series, Pre-Pour Tube

  • For Use in Poured Concrete
  • 8" Diameter
  • Single Use
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Pre-pour Tube

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PPT

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Accessories

UPC

783585444321

Certifications And Compliance

Industry Standard(s)

UL514A Listed

Logistics

Carton Quantity

1

Pallet Quantity

95