HUBBELL WIRING DEVICE-KELLEMS
Image of S1R8JNC13 Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT and (1) 1" EMT
Buy America(n) Qualified

Recessed 8" Series, Replacement Fitting Box, (1) 2" EMT and (1) 1" EMT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8JNC13

Fire-Rated Poke-Through SystemOne Recessed 8" Conduit Adapter, One 2" & One 1" EMT.

  • S1R8PTFIT Center Chamber Fitting Box
  • Includes Mounting Hardware and (1) Fitting Box Divider

(1) 1 inch & (1) 2 inch EMT