HUBBELL WIRING DEVICE-KELLEMS
Image of FB10MPNEMA4G Recessed 8/10-Gang Floorbox 4-Gang NEMA Mounting Plate.
Image of FB10MPNEMA4G Recessed 8/10-Gang Floorbox 4-Gang NEMA Mounting Plate.
play
SystemOne Recessed Floor Boxes
Image of FB10MPNEMA4G Recessed 8/10-Gang Floorbox 4-Gang NEMA Mounting Plate.
Buy America(n) Qualified

Recessed 8/10-Gang Floorbox 4-Gang NEMA Mounting Plate.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10MPNEMA4G

Concrete, Access, Wood Floorboxes, Recessed, 4/5 and 8/10-Gang Series, Mounting Plate, 5-Gang, 4-Gang Single Service Opening Utilizing NEMA Wallplate

Plate for Use in SystemOne 4/5 and 8/10-Gang Recessed Floorboxes. 5-Gang, single 4-Gang opening which meets NEMA spacing. For single service only. Includes mounting screws. Trim out with standard 4-Gang wallplate.

  • Plate for Use in SystemOne 4/5 and 8/10-Gang Recessed Floorboxes
  • 5-Gang- Single 4-Gang Opening Which Meets NEMA Spacing
  • Single Service Only
  • Includes Plate Mounting Screws
  • Trim out with standard 4-Gang wallplate.

Vertical 5-Gang Sub-Plate with (4) Single Service Openings Utilizing NEMA Spacing. Requires 4-Gang Industry Wallplate to Trim out

Product details

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPNEMA4G

Color

Metallic

Construction

Fabricated

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Mounts to Box

Number of Gang(s)

4-Gang

Series

Floorboxes

Size

4/5, 8/10-Gang

Style

Device Mounting Plates

Sub Brand

Recessed Concrete/Access Floor Boxes

Type

Recessed

UPC

783585544861

Dimensions

Dimensions

5.19 in x 9.51 in x 0.064 in

Height

0.064 in

Length

5.19 in

Width

9.51 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Industry Standard(s)

cULus

Logistics

Carton Quantity

25

Pallet Quantity

3900

Media

Videos

play
SystemOne Recessed Floor Boxes