HUBBELL WIRING DEVICE-KELLEMS
Image of HBLSCBG3 Safety Chain, 3ft for HBLBG03-25, HBLBG03L-25L, HBLTQ1507-15, and HBLBH03-30 Tool Balancers
Image of HBLSCBG3 Safety Chain, 3ft for HBLBG03-25, HBLBG03L-25L, HBLTQ1507-15, and HBLBH03-30 Tool Balancers

Safety Chain, 3ft for HBLBG03-25, HBLBG03L-25L, HBLTQ1507-15, and HBLBH03-30 Tool Balancers

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSCBG3

Safety Chain, 3ft for HBLBG03-25, HBLBG03L-25L, HBLTQ1507-15, and HBLBH03-30 Tool Balancers

  • Secondary steel link chain prevents balancer from accidental fall
  • Available in three lengths
  • Maximum 250 lb.(113kg) safe load rating

Product details

General

Catalog Number

HBLSCBG3

Series

Workstation Accessories

Style

Safety Chain

Type

Safety Cable/Chain

UPC

783585686615