Brand: Hubbell Wiring Device-Kellems
Catalog ID: HKLD
Application
Mounts on Plug Blades
Catalog Number
HKLD
Color
Yellow
EU RoHS Indicator
No
Item Type
For Plugs
Legend
Instructions Molded Into Product
Lock Type
Key and Lock Included
Material
ABS and Metal
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Operating Temperature - 140° F to -20° F (60° C to -29° C)
Plug Type
Fits 15A 125V Straight Blade
Specifications
UPC
783585000107
Voltage Rating
125 VAC
Nema Color
Yellow
Carton Quantity
10