Brand: Hubbell Wiring Device-Kellems
Catalog ID: MSL3SG00P
Catalog Number
MSL3SG00P
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Conduit Feed Pre-Wired Box
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521695
Display Size
Standard Sized Product
Amperage Rating
20 A
Connectivity
Plug Together
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase Control
Voltage Rating
250V AC Max kV
Wattage
5000
Number Of Wires
4-Wire Grounding
Wire Size
#12 AWG
Nema Rating
Non-NEMA