HUBBELL WIRING DEVICE-KELLEMS
Image of UB18E Signal-QuickTM Universal Aiming Bracket, 18mm, Extended Base
Image of UB18E Signal-QuickTM Universal Aiming Bracket, 18mm, Extended Base
Image of UB18E Signal-QuickTM Universal Aiming Bracket, 18mm, Extended Base
Discontinued

Signal-QuickTM Universal Aiming Bracket, 18mm, Extended Base

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UB18E

Signal-QuickTM Universal Aiming Bracket, 18mm, Extended Base

  • Regular or extended base models
  • Swivel action for aiming simplicity
  • Durable glass-filled nylon construction

Product details

General

Application

Sensor Mounting

Catalog Number

UB18E

Color

Black, Blue

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Universal Aiming Bracket

Material

Nylon, Glass Fiber Filled

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Component Style - Extended
  • Material - Glass-filled Nylon

UPC

783585710990

Dimensions

Display Size

18MM

Logistics

Carton Quantity

10

Resources and downloads