Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAP15UACBK
Catalog Number
SNAP15UACBK
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Style
Style Line Decorator
Type
One USB Type-A and one Type-C port
UPC
883778308420
Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3
Nema Rating
5-15R
Carton Quantity
10