Brand: Hubbell Wiring Device-Kellems
Catalog ID: SBSB1A
Application
Heavy Duty Portable
Catalog Number
SBSB1A
Color
Yellow
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Straight Blade Singles
Material
Thermoplastic
Material - Mounting Hardware
Non-Mounted, Portable
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environment - Moisture Resistance - Indoor and outdoor wet and dry locations
Series
Spider II
Specifications
Type
7-20A, 125V Straight Blade Receptacles, 1-50A, 125/250V Locking Inlet, 1-50A 125/250V Locking Outlet
UPC
783585370873
Display Size
Standard Sized Product
Amperage Rating
50 A
Connectivity
Pre-Wired
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
120/240 VAC
Voltage Rating Description
120/240 VAC
Wattage
12500
Number Of Wires
4-Wire Grounding
Wire Size
#10 AWG Min #6 AWG Max
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
UL 1640 cUL and CSA, UL 943
Nema Rating
7) 5-20R, 1) 50A Non-NEMA In/Out
Carton Quantity
1
Pallet Quantity
9