HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3P132S SpikeShield™, SPD Panel, 132kA, 120/240V, 1PH

SpikeShield™, SPD Panel, 132kA, 120/240V, 1PH

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3P132S

SpikeShield™, SPD Panel, 132kA, 120/240V, 1PHSurge Panel Device, Panel, 120/240V, 1PH132kA Series(Replacement for HBL3P120C)

SPD Panel, 132kA, 120/240V, 1PHSurge Panel Device, Panel, 120/240V, 1PH132kA Series(Replacement for HBL3P120C)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 120/240V, 1PHPanel, 132kA Series