HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5P132NM SpikeShieldâ„¢, SPD Panel, 132kA, 240V, DELTA, NM ENC

SpikeShieldâ„¢, SPD Panel, 132kA, 240V, DELTA, NM ENC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5P132NM

SpikeShieldâ„¢, SPD Panel, 132kA, 240V, DELTA, NM ENCSurge Panel Device, Panel, 240V, DELTA, 105/132 Series

SPD Panel, 132kA, 240V, DELTA, NM ENCSurge Panel Device, Panel, 240V, DELTA, 105/132 Series

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 240V, DELTA, Panel, 105/132 Series

Product details

General

Application

Surge

Catalog Number

HBL5P132NM

Color

Gray

Series

SpikeShieldâ„¢

Size

9x8x4

UPC

783585757773

Certifications And Compliance

Nema Rating

4X (IP67)