HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4P150SD SpikeShieldâ„¢, SPD Panel, 150kA, 120/208V, WYE, w/Disc

SpikeShieldâ„¢, SPD Panel, 150kA, 120/208V, WYE, w/Disc

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4P150SD

SpikeShieldâ„¢, SPD Panel, 150kA, 120/208V, WYE, w/DiscSurge Panel Device, Panel, 120/208V, WYE150/300SD Series w/ Disconnect(Replacement for HBL4P160DB)

SPD Panel, 150kA, 120/208V, WYE, w/DiscSurge Panel Device, Panel, 120/208V, WYE150/300SD Series w/ Disconnect(Replacement for HBL4P160DB)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 120/208V, WYEPanel, 150/300SD Series w/ Disconnect

Product details

General

Application

Surge

Catalog Number

HBL4P150SD

Color

Gray

Series

SpikeShieldâ„¢

Size

20x18x10

UPC

783585757490

Certifications And Compliance

Nema Rating

4X (IP67)

Resources and downloads