HUBBELL WIRING DEVICE-KELLEMS
Image of DR15R Straight Blade Devices, Decorator Duplex Receptacle, Commercial Grade, Smooth Face, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Side Wired Only, Red
Image of DR15R Straight Blade Devices, Decorator Duplex Receptacle, Commercial Grade, Smooth Face, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Side Wired Only, Red
Image of DR15R Straight Blade Devices, Decorator Duplex Receptacle, Commercial Grade, Smooth Face, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Side Wired Only, Red
Image of DR15R Straight Blade Devices, Decorator Duplex Receptacle, Commercial Grade, Smooth Face, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Side Wired Only, Red

Straight Blade Devices, Decorator Duplex Receptacle, Commercial Grade, Smooth Face, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Side Wired Only, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DR15R

Straight Blade Devices, Decorator Duplex Receptacle, Commercial Grade, Smooth Face, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Side Wired Only, Red.

Product details

General

Application

  • Commercial Specification Grade

Catalog Number

DR15R

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Decorator Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Commercial Specification Grade

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Galvanized Steel
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass
  • Terminal Screws - Plated steel
  • Wire Clamp - .062 in. (1.6) Nickel plated steel

Style

Style Line Decorator

Type

Standard Duplex

UPC

783585197685

Dimensions

Dimensions

1.29 in x 1.06 in x 3.28 in

Display Size

Standard Sized Product

Height

3.28 in

Length

1.29 in

Weight

0.2 lb

Width

1.06 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10