HUBBELL WIRING DEVICE-KELLEMS
Image of USB4BK Straight Blade Devices, Receptacles, Duplex, Four USB Type 2.0 Ports 5 Amp 5 Volt DC Decorator, 125V, 2-Pole 3-Wire Grounding, Black
Image of USB4BK Straight Blade Devices, Receptacles, Duplex, Four USB Type 2.0 Ports 5 Amp 5 Volt DC Decorator, 125V, 2-Pole 3-Wire Grounding, Black
play
Marine Grade USB Receptacles
Image of USB4BK Straight Blade Devices, Receptacles, Duplex, Four USB Type 2.0 Ports 5 Amp 5 Volt DC Decorator, 125V, 2-Pole 3-Wire Grounding, Black
+1
Image of USB4BK Straight Blade Devices, Receptacles, Duplex, Four USB Type 2.0 Ports 5 Amp 5 Volt DC Decorator, 125V, 2-Pole 3-Wire Grounding, Black
Discontinued

Straight Blade Devices, Receptacles, Duplex, Four USB Type 2.0 Ports 5 Amp 5 Volt DC Decorator, 125V, 2-Pole 3-Wire Grounding, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB4BK

Straight Blade Devices, Receptacles, Duplex, Four USB Type 2.0 Ports 5 Amp 5 Volt DC Decorator, 125V, 2-Pole 3-Wire Grounding, Black

More ways to charge faster with Hubbell’s line of USB chargers, available in Type C, Type A&C or the legacy Type A, all with a USB power output from 2 to 5 amps. Hubbell’s USB charger duplex receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 port charger outlets feature a USB port door, which enables power when open. When closed, all power is switched off. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficiency design.

Tamper Resistant and LED Indicator

Product details

General

Application

Commercial Specification Grade

Catalog Number

USB4BK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

Green LED

Item Type

USB Charger 4 Port Outlet Decorator

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Receptacle certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Electrical - Rating - 5A, 5V DC
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal

Series

4 Port Outlet

Specifications

  • Auto Self-grounding staple - Stainless steel
  • Base - Reinforced Thermoplastic
  • Face - Reinforced Thermoplastic
  • LED - Green Indicator
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized steel
  • Terminal Screws - Plated Steel #10
  • USB Port - Stainless Steel

Style

Style Line Decorator

Type

Four Type 2.0 USB Ports

UPC

883778304736

Dimensions

Dimensions

4.12 in x 1.72 in x 1.73 in

Display Size

Standard Sized Product

Height

1.73 in

Length

4.12 in

Width

1.72 in

Electrical Ratings

Amperage Rating

5 A

Connectivity

Back and Side Wired Screw Terminals

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

5 V

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

cETLus Listed to UL131

Logistics

Carton Quantity

10

Media

Videos

play
Marine Grade USB Receptacles