HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5552B Straight Blade Devices, Receptacles, Single, Industrial Grade, 2-Pole 2-Wire non Grounding, 20A 250V, 2-20R, Black, Single Pack.
Image of HBL5552B Straight Blade Devices, Receptacles, Single, Industrial Grade, 2-Pole 2-Wire non Grounding, 20A 250V, 2-20R, Black, Single Pack.
Buy America(n) Qualified

Straight Blade Devices, Receptacles, Single, Industrial Grade, 2-Pole 2-Wire non Grounding, 20A 250V, 2-20R, Black, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5552B

Straight Blade Devices, Receptacles, Single, Industrial Grade, 2-Pole 2-Wire non Grounding, 20A 250V, 2-20R, Black, Single Pack.

  • Classic design

Product details

General

Application

  • Heavy Duty

Catalog Number

HBL5552B

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-1 or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Cord Accomodation - .310"-.430"(7.9-11.9)
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Body - Phenolic
  • Contacts - Brass
  • Grounding Clip - Stainless steel
  • Mounting Screws - Galvalized steel
  • Mounting Strap - Cold rolled steel
  • Terminal Screws - Brass

UPC

783585014364

Dimensions

Dimensions

3.28 in x 1.39 in x 1.14 in

Display Size

Standard Sized Product

Height

1.14 in

Length

3.28 in

Weight

0.2 lb

Width

1.39 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000 W

Conductor Related

Number Of Wires

2-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

2-20R

Logistics

Carton Quantity

10