HUBBELL WIRING DEVICE-KELLEMS
Image of DS120PLI Style Line® Pilot Decorator Series Specifictaion Grade Switch
Image of DS120PLI Style Line® Pilot Decorator Series Specifictaion Grade Switch

Style Line® Pilot Decorator Series Specifictaion Grade Switch

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120PLI

Rocker, with Red LED,back and side wired

  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant
  • Automatic self-grounding staple

Product details

General

Catalog Number

DS120PLI

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical-Dielectric Voltage-Withstands 1500V AC minimum for 1 minute
  • Electrical-Max. Continuous Current 20A
  • Electrical-Max. Working Voltage 277V AC
  • Electrical-Overload Minimum 4.8 times rated current for 100 cycles
  • Temperature Rise-30°C maximum at rated current
  • Mechanical-Terminal Accommodations-#14 AWG min. - #10 AWG max. solid and stranded copper wire only
  • Environmental-Flammability- UL 94V-2
  • Environmental-Operating Temperature-Max. continuous: 75°C
  • Min. continuous: -40°C without impact

Specifications

  • Rocker Material-Thermoplastic
  • Contacts-Silver Alloy
  • Terminal Screws-Brass
  • Mounting Bridge-Nickel Plated Steel with Auto Ground Staple
  • Ground Screw-Brass (Green)

UPC

783585189215

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10