HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6MG1520 Surge Protective Devices, Medical GradeOutlet Strip, 20A 125V, 15' Cord Length
Image of HBL6MG1520 Surge Protective Devices, Medical GradeOutlet Strip, 20A 125V, 15' Cord Length
Image of HBL6MG1520 Surge Protective Devices, Medical GradeOutlet Strip, 20A 125V, 15' Cord Length
Image of HBL6MG1520 Surge Protective Devices, Medical GradeOutlet Strip, 20A 125V, 15' Cord Length
+2
Image of HBL6MG1520 Surge Protective Devices, Medical GradeOutlet Strip, 20A 125V, 15' Cord Length

Surge Protective Devices, Medical GradeOutlet Strip, 20A 125V, 15' Cord Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6MG1520

Surge Protective Devices, Medical GradeOutlet Strip, 20A 125V, 15' Cord Length

Hubbell's UL2930 HCOAs are the industry's first UL listed product for patient care areas. The product is available with or without L-N surge protection.

  • Hubbell's UL2930 HCOAs are the industrys first
  • UL listed product for patient care areas
  • Product is available with or without L-N surge protection
  • 4 Outlet models feature straight plugs

Product details

General

Catalog Number

HBL6MG1520

Color

White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Series

Health Care Outlet Assemblies

Type

Metallic

UPC

783585467894

Conductor Related

Cord Length

15 ft

Logistics

Carton Quantity

5