HUBBELL WIRING DEVICE-KELLEMS
Image of HMHB23A9 Switches and Lighting Control, HighBaySensor, One Relay, 208V AC
Image of HMHB23A9 Switches and Lighting Control, HighBaySensor, One Relay, 208V AC
Image of HMHB23A9 Switches and Lighting Control, HighBaySensor, One Relay, 208V AC

Switches and Lighting Control, HighBaySensor, One Relay, 208V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMHB23A9

Switches and Lighting Control, HighBaySensor, One Relay, 208V AC

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 208/240V AC, 1 double pole relay
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

Product details

General

Catalog Number

HMHB23A9

Color

White

EU RoHS Indicator

Contact Manufacturer

Style

Non-Dimming

Type

Sensors

UPC

783585424880

Electrical Ratings

Voltage Rating

208/240 VAC

Voltage Rating Description

208/240V AC