Brand: Hubbell Wiring Device-Kellems
Catalog ID: HAP4
MAXX™ Harsh Environment Sensing Devices are designed to withstand these harsh environments manufactured with cold and heat resistant components. These sensors tolerate extremes of weather and applications. MAXX™ products provide users with methods to reduce energy usage in harsh environments where other commercial grade products can’t.
Catalog Number
HAP4
Color
Gray
EU RoHS Indicator
No
Operating Temperature
-40°F to 149°F (-40°C to 65°C)
Series
Wall Mount
Type
Accessories
UPC
783585256382
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Nema Rating
NEMA 4X
Standards - RoHS Compliance Status
CM
Carton Quantity
25