Brand: Hubbell Wiring Device-Kellems
Catalog ID: AWSG
Catalog Number
AWSG
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Wall Switch Wire Guard
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Series
Specifications
Dimensions - 6.25" height, 4.0" wide, 2.25" diameter
Style
Wall Mount
Type
Accessories
UPC
783585158600
Diameter
2.25 in
Length
6.25 in
Width
4 in
Voltage Rating
Voltage Rating Description
120/277V AC;24V DC;Low Voltage