HUBBELL WIRING DEVICE-KELLEMS
Image of RRD15GY TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Duplex, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Gray
Image of RRD15GY TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Duplex, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Gray
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Duplex, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD15GY

tradeSELECT® Straight Blade Residential Grade, Decorator Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • Residential Grade
  • Receptacles
  • Decorator Duplex

Standard Product

Product details

General

Application

Residential Receptacles

Catalog Number

RRD15GY

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100123

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads

Media

Videos

play
Tradeselect Devices