HUBBELL WIRING DEVICE-KELLEMS
Image of WTSS334SS Twist-Lock® Devices, Watertight Safety Shroud, Size 3 Adapter, 3/4" Stainless Steel
Image of WTSS334SS Twist-Lock® Devices, Watertight Safety Shroud, Size 3 Adapter, 3/4" Stainless Steel
Image of WTSS334SS Twist-Lock® Devices, Watertight Safety Shroud, Size 3 Adapter, 3/4" Stainless Steel

Twist-Lock® Devices, Watertight Safety Shroud, Size 3 Adapter, 3/4" Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WTSS334SS

Twist-Lock® Devices, Watertight Safety-Shroud® Accessories, Size 3 Adapter, 4 and 5 Wire, Stainless Steel, Thread 3/4"-14 NPT, For use with deluxe cord grips or liquid tight conduit fittings.

  • Stainless Steel
  • UL Listed

Product details

General

Catalog Number

WTSS334SS

Cord Range

0.250"-0.750"

EU RoHS Indicator

Contact Manufacturer

Item Type

Adaptor Watertight Safety-Shroud®

Material

Stainless Steel

Performance

Environmental - Flammability - UL 94 V0

Specifications

  • Height - .64 inches
  • Mounting Screws, SS - 2
  • Thread - 3/4''
  • Weight - 0.3
  • Wire Count of device - 4-5

Type

Adapters

UPC

783585468914

Dimensions

Dimensions

2.33 in x 2.33 in x 0.64 in

Height

0.64 in

Length

2.33 in

Width

2.33 in

Conductor Related

Cable Range

0.250 - 0.750 in

Certifications And Compliance

Industry Standard(s)

cULus Listed to 4X, 12,13

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10