HUBBELL WIRING DEVICE-KELLEMS
Image of WS1025W Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, White
Image of WS1025W Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, White
play
Tradeselect Devices
Image of WS1025W Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, White
+2
Image of WS1025W Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, White

Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1025W

Vacancy Sensors, Passive Infrared, 2Circuit, Neutral Required, White

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • With Neutral

Product details

General

Catalog Number

WS1025W

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Passive Infrared

Type

Manual

UPC

783585428321

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10

Media

Videos

play
Tradeselect Devices