HUBBELL WIRING DEVICE-KELLEMS
Image of SS22RKLM Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel
Image of SS22RKLM Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel
Image of SS22RKLM Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS22RKLM

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Security Opening, Standard Size, Stainless Steel

  • Environments subjected to heavy abuse
  • Non-magnetic: 18.0% Chromium, 8.0% Nickel
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS22RKLM

Construction

Stamped

Cutout

1) Hole for Rotary Key Switches

EU RoHS Indicator

Contact Manufacturer

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 302/304
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Barrel Key switch
  • Plate Type - 2-Gang

Style

Barrell Key Switch

Type

Specialty

UPC

883778201660

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10