HUBBELL WIRING DEVICE-KELLEMS
Image of SS8147 Wallplates and Boxes, Metallic Plates, 3- Gang, 1) Duplex 1) Blank, 1) Duplex, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 3- Gang, 1) Duplex 1) Blank, 1) Duplex, Standard Size, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS8147

Wallplates and Boxes, Metallic Plates, 3- Gang, 1) Duplex 1) Blank, 1) Duplex, Standard Size, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage