HUBBELL WIRING DEVICE-KELLEMS
Image of SWP4 Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel
Image of SWP4 Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel

Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SWP4

Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Toggle Opening, Standard Size, White Painted Steel

  • Security Wallplates
  • 1-Gang
  • 1) Toggle Opening
  • Standard Size

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SWP4

Construction

Stamped

Cutout

4) Toggle

EU RoHS Indicator

Yes

Item Type

Security Series

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

4-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Style

4-Toggle

Type

Security

UPC

783585003412

Dimensions

Display Size

Oversized

Thickness

0.55

Logistics

Carton Quantity

10

Resources and downloads