HUBBELL WIRING DEVICE-KELLEMS
Image of SWP82 Wallplates and Boxes, Security Wallplates, 2-Gang, 2) Duplex Openings, Standard Size, White Painted Steel
Image of SWP82 Wallplates and Boxes, Security Wallplates, 2-Gang, 2) Duplex Openings, Standard Size, White Painted Steel

Wallplates and Boxes, Security Wallplates, 2-Gang, 2) Duplex Openings, Standard Size, White Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SWP82

Security Double Wallplate, 2-Duplex Openings, Standard Size Painted

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SWP82

Color

White

Construction

Stamped

Cutout

2) Duplex

EU RoHS Indicator

Yes

Item Type

Security Series

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Specifications

  • Appearance - Powder coat paint
  • Material - Zinc plated steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Duplex
  • Plate Type - 2-Gang

Style

2-Duplex

Type

Security

UPC

783585002835

Dimensions

Display Size

Oversized

Thickness

0.55

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

20