Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM55
Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.
Catalog Number
HBL60CM55
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Style
55° Angle Adapter
Type
Adapters
UPC
783585528830
Carton Quantity
10
Pallet Quantity
1080