HUBBELL WIRING DEVICE-KELLEMS
Image of HBLI80104 White Industrial Cord Reel, UL TYPE 1, 80' SJO, 10/4, 20A 250V AC

White Industrial Cord Reel, UL TYPE 1, 80' SJO, 10/4, 20A 250V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI80104

White Industrial Cord Reel, UL Type 1, 80' SJO, 10/4, 20A 250V AC

Hubbell’s inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profile cast aluminum construction. inREACH® Reels also feature a newly designed mounting bracket that allows for a quick and easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

Extra long cord