HUBBELL WIRING DEVICE-KELLEMS
Image of 20308002A Wire Management, Pulling Stainless Steel Swivel, 1 1/4" X 5000 LBs
Image of 20308002A Wire Management, Pulling Stainless Steel Swivel, 1 1/4" X 5000 LBs
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of 20308002A Wire Management, Pulling Stainless Steel Swivel, 1 1/4" X 5000 LBs

Wire Management, Pulling Stainless Steel Swivel, 1 1/4" X 5000 LBs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20308002A

Wire Management, Pulling Stainless Steel Swivel, 1 1/4" X 5000 LBs

  • Provide safety for any high tension application
  • Release torque and prevent from reaching dangerous levels

Product details

General

Application

  • General Cable Pulling for high tension application

Catalog Number

20308002A

Construction

Woven

EU RoHS Indicator

No

Load Capacity

5000

Material

Stainless Steel

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Mechanical - Max.Safe Working Load - 5,000 (22,240) Lbs. (N)

Series

Tools and Bands

Specifications

Material - Stainless Steel

Style

Swivels

Type

Swivels

UPC

783585326368

Conductor Related

Cable Specification

UL Listed Circuit Wire

Media

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions