HUBBELL WIRING DEVICE-KELLEMS
HUBBELL EdgeConnect
HUBBELL WIRING DEVICE-KELLEMS

HUBBELL EdgeConnect

10/04/2023|00:01:52

Install electrical devices more securely, significantly faster with EdgeConnect™ screwless technology. Terminate wires 65-80% faster. No exposed screws, no tools, no torquing required. Simply insert the wire and press the plunger to secure! Built to withstand harsh environments—terminations are up to 60% stronger when subjected to vibration and thermal cycling. Count on reliable performance from EdgeConnect receptacles, plugs, and switches.