HUBBELL POWER SYSTEMS
Image of WEGADSS103 ADSS Wedge Deadend, .472-.551" Dia.

ADSS Wedge Deadend, .472-.551" Dia.

Brand: Hubbell Power Systems

Catalog ID: WEGADSS103

.472-.551" Diameter Wedge Style Deadend for ADSS Cable

The Hubbell ADSS Wedge Style Deadend is designed for fast, easy, and reliable installation of ADSS (All Dielectric Self-Support) aerial fiber optic cable.

  • .472-.551" Diameter Easy, quick, and safe deadending of ADSS cable
  • Installation takes seconds with no special tools
  • Standard pack: 30

General

Application

Dead ending of ADSS cable

Catalog Number

WEGADSS103

Material

Polyethylene

Product Category

Communications Connectors

UPC

096359606765

Dimensions

Dimensions

7.870 in x 3.300 in x 1.650 in

Height

1.65 in

Length

7.87 in

Weight

0.884 lb

Width

3.3 in

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

1350