MY LISTS
HUBBELL POWER SYSTEMS
Image of WEGADSS100 ADSS Wedge Deadend, .236-.315" Dia.

ADSS Wedge Deadend, .236-.315" Dia.

Brand: Hubbell Power Systems

Catalog ID: WEGADSS100

.236-.315" Diameter Wedge Style Deadend for ADSS Cable

The Hubbell ADSS Wedge Style Deadend is designed for fast, easy, and reliable installation of ADSS (All Dielectric Self-Support) aerial fiber optic cable.

  • .236-.315" Diameter Easy, quick, and safe deadending of ADSS cable
  • Installation takes seconds with no special tools
  • Standard pack: 50

General

Application

Dead ending of ADSS cable

Catalog Number

WEGADSS100

Material

Polyethylene

Product Category

Communications Connectors

UPC

096359606734

Dimensions

Dimensions

4.3 in x 2.3 in x 1.3 in

Height

1.3 in

Length

4.3 in

Width

2.3 in

Logistics

Carton Quantity

50

Minimum Pack Quantity

50