HUBBELL POWER SYSTEMS
Image of DCSU8ADSS Horseshoe with ADSS Hardware

Horseshoe with ADSS Hardware

Brand: Opti-Loop

Catalog ID: DCSU8ADSS

OptiLoop 8" Horseshoe Fiber Drop Storage, ADSS Direct Attach.

The Opti-Loop™ Mini-Shoe was designed to store and organize the small amount of slack from a fiber drop that is to be left at a fiber drop terminal device.

  • 25% calcium carbonate filled impact copolymer polypropylene
  • Aluminum bracket with UV resistant plastic mounting angle
  • Stainless steel threaded stud and hex nut
  • Grommet and ties included

General

Application

ADSS Cable Storage

Cable Tie Notch

Yes

Catalog Number

DCSU8ADSS

Material

25% calcium carbonate filled impact copolymer polypropylene

Material - Bolt

Stainless steel

Material - Hex Nut

Stainless steel

Product Category

Communications Connectors

Wraps

Multiple

Dimensions

Diameter - Inside

7 in

Diameter - Outside

8 in

Height

1.36 in

Length

8.2 in

Weight

0.505 lb

Logistics

Pallet Quantity

320