
Brand: Opti-Loop
Catalog ID: FOSPCW14CM
The Hubbell® Opti-Loop™ Fiber Cable Storage Wheel provides another convenient option for storing fiber optic cable. This newest member of the Opti-Loop™ family brings versatility, security, and mobility by offering multiple safe mounting options aerially, on a pole or wall, or underground. Designed with the highest of standards and expectations that are associated with the Hubbell® and Opti-Loop™ names, the Cable Wheel delivers an economic solution for your fiber cable storage needs.
Application
Strand/Messenger Cable storage
Cable Tie Notch
Yes
Catalog Number
FOSPCW14CM
Material
25% calcium carbonate filled impact copolymer polypropylene
Product Category
Communications Connectors
UPC
096359757498
Diameter - Inside
12 in
Diameter - Outside
15.7 in
Height
2 in
Weight
3.644 lb