HUBBELL POWER SYSTEMS
Image of PSC790ADCBO Cable Build Out Kit, 790 AD

Cable Build Out Kit, 790 AD

Brand: Hubbell Power Systems

Catalog ID: PSC790ADCBO

790 All Dielectric (AD) Cable Build Out Kit

790 Closure Cable Build Out kit for 4 additional dielectric cables.

  • 790 Cable Build Out Kit for four additional dielectric cables
  • Includes: two standard and two modified standoff brackets and four hose clamps

General

Catalog Number

PSC790ADCBO

UPC

096359659419

Dimensions

Dimensions

12.500 in x 4.000 in x 3.560 in

Height

3.56 in

Length

12.5 in

Width

4 in

Logistics

Standard Package

1