HUBBELL POWER SYSTEMS
Image of PSCA570S Dome Closure 570 All Dielectric
* Representative image
Image of PSCA570S Dome Closure 570 All Dielectric
play
Image of PSCA570S Dome Closure 570 All Dielectric
Image of PSCA570S Dome Closure 570 All Dielectric
Buy America(n) Qualified

Dome Closure 570 All Dielectric

Brand: Hubbell Power Systems

Catalog ID: PSCA570S

Dome Closure 570 All Dielectric

Solice closure is factory equipped to support 2 backbone and 2 lateral cables in a mid-size dome.

  • Splice capacity: 432 single fusion / 1152 mass fusion
  • Backbone cable ports accept up to .875" OD
  • Lateral cable ports accept up to .750" OD
  • Factory equipped to support 2 backbone and 2 lateral cables
  • Additional cables can be added with cable build out kit

Product details

General

Catalog Number

PSCA570S

Diameter - Cable for Backbone Ports - Maximum

0.875"

Diameter - Cable for Laterial Ports - Maximum

0.750"

Number Of Ports

6

Number of Trays - Maximum

8

Series

570

Single Fusion Splice Capacity - Maximum

432

UPC

096359648505

Dimensions

Dimensions

24.550 in x 10.726 in x 7.160 in

Height

7.16 in

Length

24.55 in

Weight

13 lb

Width

10.726 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

16

Standard Package

1

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems 570 & 790 Splice Closures