Brand: Hubbell Power Systems
Catalog ID: PSCA790SEB
Splice closure is factory equipped to support 2 backbone and 2 lateral cables in a large dome.
Catalog Number
PSCA790SEB
Diameter - Cable for Backbone Ports - Maximum
1.250"
Diameter - Cable for Laterial Ports - Maximum
0.875"
Number Of Ports
8
Number of Trays - Maximum
12
Series
790
Single Fusion Splice Capacity - Maximum
648
UPC
096359647287
Dimensions
26.542 in x 12.716 in x 9.300 in
Height
9.3 in
Length
26.542 in
Weight
19 lb
Width
12.716 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
16
Standard Package
1