HUBBELL POWER SYSTEMS
Image of PSC730CB300 Galv. Steel Coil Bracket 300Ft Storage

Galv. Steel Coil Bracket 300Ft Storage

Brand: Hubbell Power Systems

Catalog ID: PSC730CB300

Galv. Steel Coil Bracket 300Ft Storage

  • For use with Hubbell and other manufacturers fiber splice closures
  • Supports splice closure and holds extra lengths of OPGW or ADSS cable
  • 600’ approx. storage capacity (2 x 300’ cables)
  • Three-piece bolted design requires less storage space and allows small parcel shipment
  • Can band or bolt to wood poles or steel monopoles (hardware not included)

General

Catalog Number

PSC730CB300

Material

Galvanized Steel

UPC

096359653851

Dimensions

Weight

47 lb

Logistics

Standard Package

1