
Brand: Hubbell Power Systems
Catalog ID: PSC730CB
Catalog Number
PSC730CB
Material
Galvanized Steel
UPC
096359640066
Dimensions
60.000 in x 16.260 in x 3.553 in
Height
3.553 in
Length
60 in
Weight
35 lb
Width
16.26 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Pallet Quantity
21
Standard Package
1