HUBBELL POWER SYSTEMS
Image of PSC4040389 Round Drop Grommet for 350 Closure, 4 Port x 1/4" Dia.

Round Drop Grommet for 350 Closure, 4 Port x 1/4" Dia.

Brand: Hubbell Power Systems

Catalog ID: PSC4040389

4 Port x 1/4" Round Drop Grommet, 350 Closure

  • For round drop cable applications
  • Soft urethane material
  • Include plugs for ports not in use

General

Catalog Number

PSC4040389

Material

Urethane

Number Of Ports

4

Dimensions

Dimensions

7.000 in x 4.000 in x 1.000 in

Height

1 in

Length

7 in

Width

4 in

Configuration

Number Of Ports

4

Logistics

Carton Quantity

1

Standard Package

1