Brand: Hubbell Power Systems
Catalog ID: PSC4040512
Catalog Number
PSC4040512
Material
Urethane
Number Of Ports
5
Dimensions
7.000 in x 4.000 in x 1.000 in
Height
1 in
Length
7 in
Width
4 in
Carton Quantity
1
Standard Package