HUBBELL POWER SYSTEMS
Downlead Clamp Urethane .375-.500
Image of PSCDLCU375500 Downlead Clamp Urethane .375-.500

Downlead Clamp Urethane .375-.500

Brand: Hubbell Power Systems

Catalog ID: PSCDLCU375500

Downlead Clamp Urethane .375-.500

Downlead clamp with urethane rubber halves secures ADSS and OPGW cables to structure without damaging fiber.

  • Downlead clamp with urethane rubber halves secures cables to structure without damaging fibers
  • Designed for curved or flat surfaces and accepts up to 5/8” bolt
  • Clamps available for cable diameters from 0.375”(9.5mm) up to 1.20” (30.5mm)
  • Available as clamp blocks only, clamp blocks with mounting hardware or mounting hardware only
  • Available in order increments of 10 clamps

General

Catalog Number

PSCDLCU375500

Material

Urethane

UPC

096359765066

Dimensions

Dimensions

7.500 in x 4.500 in x 3.500 in

Height

3.5 in

Length

7.5 in

Width

4.5 in

Logistics

Carton Quantity

1

Standard Package

10