HUBBELL POWER SYSTEMS
Image of PSC790IGCBO Cable Build Out Kit, 790 IG

Cable Build Out Kit, 790 IG

Brand: Hubbell Power Systems

Catalog ID: PSC790IGCBO

790 Isolated Ground (IG) Cable Build Out Kit

790 Closure Cable Build Out kit for 4 additional armored cables w/ grounds.

  • 790 Cable Build Out Kit for four additional armored cables w/ grounds
  • Includes: two standard and two modified standoff brackets, four hose clamps, four grounding assemblies, and four ground ports

General

Catalog Number

PSC790IGCBO

UPC

096359659433

Dimensions

Dimensions

12.500 in x 4.000 in x 3.560 in

Height

3.56 in

Length

12.5 in

Width

4 in

Logistics

Standard Package

1