HUBBELL POWER SYSTEMS
Image of PSCO5702xxxyyyS Dome Closure 570 OPGW Standard Tray Holder
Image of PSCO5702xxxyyyS Dome Closure 570 OPGW Standard Tray Holder
play
Image of PSCO5702xxxyyyS Dome Closure 570 OPGW Standard Tray Holder

Dome Closure 570 OPGW Standard Tray Holder

Brand: Hubbell Power Systems

Catalog ID: PSCO5702xxxyyyS

DOME CLOSURE 570 OPGW STANDARD TRAY HOLDER (Replace xxx with OD of OPGW and yyy with OD of central tube (if SS tubes, “000”))

Splice closure is factory equipped to support 2 backbone OPGW and 2 lateral black jacket cables in a mid-size dome.

  • Splice capacity: 192 single fusion / 576 mass fusion
  • OPGW ports accept up to .687" OD
  • ADSS or buried backbone cable ports accept up to .875" OD
  • ADSS or buried lateral cable ports accept up to .750" OD

Product details

General

Catalog Number

PSCO5702xxxyyyS

Diameter - Cable for Backbone Ports - Maximum

0.687"

Diameter - Cable for Laterial Ports - Maximum

0.750"

Number of Cables - Maximum

4

Number Of Ports

6

Number of Trays - Maximum

8

Single Fusion Splice Capacity - Maximum

192

Resources and downloads

Media

Videos

play
Hubbell Power Systems 570 Splice Closures for OPGW Cable