HUBBELL POWER SYSTEMS
Image of PSC20524 Standard Tray 24 Single Fusion Splices
Buy America(n) Qualified

Standard Tray 24 Single Fusion Splices

Brand: Hubbell Power Systems

Catalog ID: PSC20524

Standard Tray 24 Single Fusion Splices

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, four 6 Position Single Fiber Splice Chips
  • Tray - Aluminum
  • Lid - Clear Polystyrene

General

Catalog Number

PSC20524

Single Fusion Splice Capacity - Maximum

24

Style

Standard

UPC

096359642725

Dimensions

Dimensions

12.030 in x 4.600 in x 0.287 in

Height

0.287 in

Length

12.03 in

Weight

0.368 lb

Width

4.6 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

24

Standard Package

1